Localizador de parceiros
Softstarter Control Panel for Fire Deluge Sea Water Pumps
Finesse were approached to provide a solution to control Sea Water Pumps for a Rig Cooling Systems. Due to space contstraints, heat dissipation and cost, Variable Frequency Drives (VFD's) were not suitable so Softstarters were used to control the four 260kW pumps. Two 1600A busbars were used to handle the power requirements of each pair of pumps and a S7-1200 PLC was used to control the pumps.
para referência ⇒
Indústria Platform
Tecnologia - Motion Control
Requisitos/
Vantagem para o cliente
- Increase Availability
- Minimize Operating Costs
- Reduce Cost of Hardware
  •   Solicitação de Parceiro de soluções
Finesse Control Systems Ltd
PerfilContatoCertificadosIndústriasReferênciasEscritórios regionais
Idiomas:
Finesse Control Systems work within the Oil & Gas, Marine, Manufacturing and Utilities sectors in the UK and overseas, designing, developing and building electrical control systems for a wide variety of clients. We have a growing and flexible team including Compex certified Engineers and are focused on quality and safety.
Portfólio de serviços: Principais indústrias:
  • Design - Bespoke electrical control, automation and drive systems
  • Integration/Engineering - EC&I systems for machine and process
  • Automation - Manufacturing machinery and Chemical processing
  • Programming - PLC systems including SCADA & HMI's to clients spec
  • Panel Building - including MCC's, switchgear & control panels
  • Consulting - SIL (Safety) Surveys and Compex Inspections
  • Commissioning - onshore, offshore and internationally
  • Automotive
  • Oil and Gas
  • Water
  • Marine
Breve perfil: Ano de fundação: 2000
Empregado: 18
Disclaimer: The information is provided by the partner. Siemens is not responsible for completeness and correctness.