Partner Finder
Animal Feed Mill Plant running on PCS7 BATCH V8.x
Automatic Planning of RAW MATERIAL calculation Automatic Planning of RAW MATERIAL consumption Automatic Planning of RECIPEs as per QUE inserted
Référence ⇒
Branche Produits de grain et moulin
Technologie - Advanced Factory Automation
- Automation System SIMATIC (valid until FY17)
- Distributed Field Installation System
- Human Machine Interface SIMATIC HMI (valid until FY17)
- Process Control System SIMATIC PCS 7
Exigences/
bénéfices pour le client
- Améliorer la qualité
- Augmenter la disponibilité
- Accroître la flexibilité
  •   Solution Partner Requête
ASM Process Automation
ProfilContactCertificatsBranchesRéférencesFiliales
Langues:
ASM Process Automation is industrial process automation company operating Since 2007, with head office in Jeddah and branch office in Riyadh and Khobar, Over the years the company has been striving to perfection and has made optimal use of its resources to develop, define and deploy process automation solutions
Portefeuille de Service: Industries Principales :
  • Consulting Automation, Drives, Instruments, Industrial Network
  • Upgrade Upgrade of Existing PLC's to Siemens
  • Maintenance Annual Maintenance Contracts and 24/7 Remote Support
  • Design Complete Certified Design of Automation & Network
  • On Site Commissioning from Highly Qualified Engineer
  • Programming Programming as Standard blocks as Certified Engineers
  • Retrofit of positioners, Flowmeters
  • Food and Beverage
  • Mining
  • Oil and Gas
  • Water
Profil de la société : Année de fondation: 2007
Employé: 21
Profil court:
Disclaimer: The information is provided by the partner. Siemens is not responsible for completeness and correctness.