Partner Finder
Semi-automatic dual take-up
Semi-automatic dual take-up. Wire cross-section range: 0,5 - 4,0 mm2. Line speed up to 500 m/min.
To reference ⇒
Industry Wire & Cable
Technology - Advanced Factory Automation
- Automation System SIMATIC (valid until FY17)
- Drives & Motion
- Human Machine Interface SIMATIC HMI (valid until FY17)
Requirements/
Customer benefit
- Raise Throughput
- Minimize Operating Costs
- Minimize Maintenance Costs
  •   Solution Partner Inquiry
Technokabel SA
ProfileContactCertificatesIndustriesReferencesRegional offices
Languages:
TECHNOKABEL was established in 1982 by a group of engineers, experienced in cable manufacturing. At present the company employs 167 persons.The company is specialised, in particular, in screened flexible high performance cables for analogue and digital data transmission, applied in computer, control and telecommunication systems.
Service Portfolio: Main Industries:
  • Construction of Cable for Industrial Automation, PC
  • Project Processing of Industrial Cables
  • Consulting
  • Retrofit of Machinery based on PLC S7
  • Machine Building
  • Wire & Cable
Company profile Year founded: 1982
Employee: 167
Short profile:
Disclaimer: The information is provided by the partner. Siemens is not responsible for completeness and correctness.