Tools

Solar inverters SINVERTSolar inverters SINVERT

Dimensioning Software SINVERT Select

Optimal configuration of solar power plants and photovoltaic (PV) systems

Do you want to configure and dimension a PV system?

Do you want to know which SINVERT PV inverter is best suited to the job?

We have the right solution for you, for free!

SINVERT Select is a dimensioning program for determining the best possible configuration for a PV system with Siemens SINVERT inverters. The program calculates all the meaningful combinations for most of the PV modules available on the market together with the SINVERT inverters from Siemens, and it helps to evaluate and optimize the calculated combinations in a simple and comprehensible way.

Dimensioning requires only a few inputs, such as location, type of photovoltaic module and plant size. There are two methods of system dimensioning available to you. A user-friendly automatic method or the manual method with which you can dimension with precisely specified inverters. Manual dimensioning is recommended for users who are already experienced in designing PV systems.