Communication and Software

All process analyzers under control

Central monitoring and management: Our ASM – Analyzer System Manager keeps everything under control, and is ideal for all plants and systems where reliable measured values and analyzer performance documentation are required.


The Analyzer System Manager (ASM) is a software tool for managing analyzers in large networks. The software has a wide range of communication functions and is used to acquire, display and archive analytical data. The ASM checks measured values with internal validation routines, monitors status signals and, if required, starts analyzer calibration.

The ASM allows data to be clearly displayed and evaluated, performance indicators to be created and maintenance jobs to be documented. It also provides tools for network diagnostics, statistical analysis and the display of this data.

The Analyzer System Manager is the perfect asset management system for your analyzers.

The benefits:

  • Monitoring, checking and management of a wide range of analyzers with just one system

  • Display and operation from single-user systems or distributed multiple-user systems with redundant servers

  • Evaluation of the reliability of measured values as analyzers are checked with a range of validation routines, for example in accordance with industry standard ASTM D 3764

  • Increased online time for analyzers

  • Statistical analysis of operating modes and determination of key performance indicators (KPIs), for example availability, error rate and maintenance frequency

  • Reduction in maintenance costs with device-specific maintenance planning, implementation and monitoring

  • Documentation of performance from individual analyzers to the entire plant with the reporting module. The reports can be saved in the ASM or exported for further use.