Search result

249 machines were found

Precision is top priotity The centerless grinding machine is based on the proven JUPITER concept, which our customers have used with great success for many years, and is suitable for bearing parts, ...
  • Hall: 11
  • Erwin Junker Maschinenfabrik GmbH
Technical Specifications WF 500 CNC Table size (mm): 400 x 800 Vertical table size (mm): 250 x 1,200 T-slots, work table (mm): 14 x 63 / 6 no. T-slots, vertical table (mm): 14 x 63 / 3 no. Ta...
  • Hall: 12
  • Priminer machine tools Dongguan Co.,ltd
The new access series – your smart entry to GROB Technology Smart footprint Unique overhead machining function Excellent chip fall and reduced thermal load in the component Efficient ma...
  • Hall: 12
  • GROB-WERKE GmbH & Co. KG
Rotary pallet storage system – automation solution by GROB Complete solution from a single source Cost-effective production through increased machine utilization High storage capacity with ...
  • Hall: 12
  • GROB-WERKE GmbH & Co. KG
Machining center for frame structure parts with linear gantry and pallet changer system High manufacturing flexibility Optimized chip fall Excellent view into the work area Even perfect...
  • Hall: 12
  • GROB-WERKE GmbH & Co. KG
Complete machining in HELLER quality. With CP 6000. Universal 5-axis machining centres with the fifth axis in the tool, combined with the directly-driven rotary table Combined Processing: combin...
  • Hall: 12
  • Gebr. Heller Maschinenfabrik GmbH
Special multifunctional workplace SR 4000 is designed for complex machining of rotating parts. The uniqueness of the workplace is in the connection of two machines into the one - a lathe and a drill...
  • Hall: 13
  • ŠKODA MACHINE TOOL a.s.
Machining center for boring, milling and turning Speedmat VM technology provides the perfect solution for the most demanding machining applications requiring utmost rigidity and precision even o...
  • Hall: 13
  • PAMA
The largest and most powerful vertical machining centre from WALDRICH COBURG. Our standard is a portal or double-column design. Like our ValuTurn and MultiTurn machine, all upgrade levels are a...
  • Hall: 13
  • Werkzeugmaschinenfabrik WALDRICH COBURG GmbH
The overhead gantry milling centre with linear motors Jobs Linx, on show at EMO, represents an excellent solution for different application fields (car design prototyping, moulds dies, aerospace, g...
  • Hall: 14
  • Jobs SpA
GOFuture-B6 is equipped with a second tool turret for simultaneous complete machining on main and counter spindle. Tool turrets with VDI 25 holders are used with 12 (optional 16) driven tool position...
  • Hall: 17
  • Carl Benzinger GmbH
The new CTV series offers the fastest manufacturing times in serial production due to short chip-to-chip times and optimised turning performance. Highlights include the ideal conditions for unequalle...
  • Hall: 2
  • DMG MORI
The CTX 2500 | 700 is a high-rigid, high-precise CNC turning centre able to flexibly handle various workpieces. The model features a highly efficient torqueDRIVE turret with Direct Drive. Due to ...
  • Hall: 2
  • DMG MORI
BOX GUIDE HORIZONTAL TURNING CENTER Strongest in class with superb structural design. Simultaneous heavy duty and precision turning. Product Features 45 degree torque tube type bed to suppor...
  • Hall: 26
  • SMEC
Best-in-class tooling Enhanced precision machining and minimized C/T Higher cross drill horsepower and less non-productive time Higher tool adaptability Customer satisfaction with high-level...
  • Hall: 26
  • Hanwha Precision Machinery Co., Ltd
Multi-tasking machine Rapid feed (X1 / Z1 / Y / X2 / Z2 / Zb axis): 40 / 40 / 40 / 30 / 20 / 15 m/min Feed travel (X1 / Z1 / Y / X2 / Z2 / Zb axis): 705 / 1,595 / 250 / 250 / 1,500 / 1,586 mm M...
  • Hall: 26
  • Hyundai Wia Corporation
Column-moving Machining Center with 3- to 5-axis processing capability Multi-purpose machining center that can machine parts of diverse sizes and shapes by using a 3M-long machining area and bur...
  • Hall: 27
  • DOOSAN MACHINE TOOLS
Mainly use for machining high precision mould or non ferrous metal high speed machining, fulfill the concept of the high speed Machining center: VF1290: High rotate speed direct connected spindle 15...
  • Hall: 27
  • YUYAO BUMBLEBEE TECHNOLOGY CO.LTD
The XYZ Compact Turn 65 is a small, rigid, versatile turning centre that makes the most of its small footprint. Each Compact Turn comes complete with a wide range of standard equipment, normally offe...
  • Hall: 27
  • XYZ Machine Tools Ltd
The MAX Series offers a family of specialised products for all kinds of complex, high precision tasks in the additive and subtractive manufacturing environment. The MAX Series is built around the M...
  • Hall: 9
  • MABI Robotic AG

Company

FFG Europe & Americas, MAG IAS GmbH 16 Werkzeugmaschinenfabrik WALDRICH COBURG GmbH 12 DMG MORI 9 JYOTI CNC AUTOMATION LTD. 9 GROB-WERKE GmbH & Co. KG 8 DANOBAT S.Coop. 7 EMAG GmbH & Co. KG 6 EMCO GmbH 5 Gebr. Heller Maschinenfabrik GmbH 4 Liebherr Verzahntechnik GmbH 4 Gleason Sales 4 DECKEL MAHO Seebach GmbH 4 UNISIGN Machine Tools 4 Starrag AG 3 CHIRON Werke GmbH & Co.KG 3 Fill Gesellschaft m.b.H 3 Matrix Machine Tool (Coventry) Limited 3 Breton Spa 3 SMEC 3 Hanwha Precision Machinery Co., Ltd 3 Hyundai Wia Corporation 3 DOOSAN MACHINE TOOLS 3 Haas Schleifmaschinen GmbH 3 WFL Millturn Technologies 3 TONGTAI MACHINE & TOOL CO., LTD. 2 Spinner Werkzeugmaschinenfabrik GmbH 2 TBT Tiefbohrtechnik GmbH + CO 2 Priminer machine tools Dongguan Co.,ltd 2 Schwäbische Werkzeugmaschinen GmbH 2 Yamazaki Mazak 2 Atomat S.p.A. 2 SMS Maschinenbau GmbH 2 Samputensili Machine Tools 2 Famar Srl 2 Hüller-Hille 2 XYZ Machine Tools Ltd 2 Reiden Technik AG 2 INDEX-Werke GmbH & Co. KG 2 Alfred H. Schütte GmbH & Co. KG 2 HABRAMA GmbH 2 Curtis Machine Tools Ltd 2 ŠKODA MACHINE TOOL a.s. 2 KAPP GmbH & Co. KG 2 YOU JI MACHINE INDUSTRIAL CO., LTD 2 NSH Group 2 Taiwan Machine Tool Co. Ltd. 2 Guangdong Hotman Intelligent Machine Co.,Ltd 2 Jobs SpA 1 Gioria s.p.a. 1 RETTIFICATRICI GHIRINGHELLI SPA 1 F. Zimmermann GmbH 1 J.G.WEISSER SÖHNE 1 HURON GRAFFENSTADEN 1 Reishauer 1 ACE Designers Ltd. 1 UCAM Private Limited 1 Carl Benzinger GmbH 1 AXA Entwicklungs- und Maschinenbau GmbH 1 LEADWELL CNC MACHINES MFG., CORP. 1 Loch Präzisionsbohrtechnik GmbH 1 ELHA-MASCHINENBAU Liemke KG 1 TOS Hostivar s.r.o. 1 DMT Drehmaschinen GmbH & Co. KG 1 Matrix Machine Tool (Coventry) Limited 1 Maschinenfabrik Berthold Hermle AG 1 ROMI EUROPA GMBH 1 zayer 1 Erwin Junker Maschinenfabrik GmbH 1 Mikron Machining 1 MÄGERLE AG Maschinenfabrik 1 Kunzmann Maschinenbau GmbH 1 BELOTTI S.p.a 1 Weingärtner Maschinenbau GmbH 1 C.B. FERRARI 1 ALZMETALL GmbH & Co. KG 1 Fooke GmbH 1 BURKHARDT+WEBER Fertigungssysteme GmbH 1 Dalian Fullton Machinery Co., Ltd 1 MABI Robotic AG 1 R&D Maschinenbau GmbH & Co. KG 1 EVIRT ITALIA SRL 1 Willi Seiger GmbH 1 FAT Haco 1 TOS KUŘIM - OS, a.s. 1 PAMA 1 Shandong Weida Heavy Industries Co.,Ltd 1 Shandong Yourong Machine Tool Co., Ltd. 1 Shandong Lu'nan Machine Tool Co., Ltd 1 Khushbu Engineers 1 ROBBI Group S.r.l. 1 PING JENG MACHINERY INDUSTRY CO., LTD. 1 O.M.V. Officine Meccaniche Venete S.p.A. 1 Mandelli Sistemi Spa 1 TOSHULIN, a.s. 1 Felsomat GmbH & Co. KG 1 MCM SpA 1 HEDELIUS Maschinenfabrik GmbH 1 Elb-Schliff Werkzeugmaschinen GmbH 1 Komatech 1 HWACHEON Machine Tools Co., Ltd 1 Hankook Machine Tools Co. Ltd. 1 Yeong Chin Machinery Industries Co. Ltd. 1 Mikromat GmbH 1 UCAM Pvt. Ltd. 1 YUYAO BUMBLEBEE TECHNOLOGY CO.LTD 1 SAMAG Saalfelder Werkzeugmaschinen GmbH 1 Yiteli (Shanghai) Technology Co., Ltd. 1 Manford Machinery Co., LTD. 1 Fair Friend Ent.CO., LTD. 1 SUN FIRM MACHINERY INDUSTRIAL CO., LTD. 1 Starrag AG 1 Nanjing Ningqing CNC Machine Tool Manufacture Co.,Ltd 1 Gleason-Pfauter Maschinenfabrik GmbH 1 Gleason Switzerland AG 1 Niles-Simmons-Hegenscheidt GmbH 1 Imoberdorf AG 1 BEAM MACHINES 1 STAMA Maschinenfabrik GmbH 1 GEMINIS LATHES 1 Focus CNC Co Ltd 1 JESCO MACHINERY LTD. 1 Shenzhen Create Century Machinery Co., Ltd 1 Guangzhou Minjia Manufacture Technology Co. Ltd. 1 Foshan Pratic CNC Science & Technology Co., Ltd. 1 E. Zoller GmbH & Co. KG 1
Load more...

Languages

Reminder lists

Filter