EMO 2019 eBooklet

Milling machines, turning machines, ...

Breton Ultrix 1400
Breton Spa

Hall 13 / booth C29

Reminder list

Multiasking 5-axis vertical machining centre, trunnion table architecture and independent turning bar, for milling, turning and high-precision grinding operations. Engineered to provide its best efficiency on titanium, special alloys, steel and light alloys applications. Designed for high dynamics (jerk, acceleration and speed) ensuring the necessary feed forces even for the heaviest operations. The monobloc structure is made of metal quartz to ensure the best rigidity and stability while providing the operator with the best ergonomics and operational comfort for an easy and safe access to the machine and the best workpiece visibility. The Ultrix 1400 can machine parts up to 1,600 mm.

  • X stroke: 1,700 mm
  • Y stroke: 1,700 mm
  • Z stroke: 1,000 mm

Additional information

Machine type
  • Multi-tasking
Components
  • SINUMERIK ONE
  • Digital twin of machining
  • Digital twin of engineering
  • SINUMERIK blackline plus
  • SINAMICS
  • SIMOTICS S Servomotors
  • SIMOTICS M Main Motors
Sector
  • Aerospace
  • Automotive
  • Power Generation
  • Different / Other industries

Address

Breton Spa


Via Garibaldi 27
31030 Castello di Godego

  • +39 0423 7691
  • +39 0423 769600

Languages

Reminder lists

Filter