EMO 2019 eBooklet

Milling machines, turning machines, ...

MX9
JYOTI CNC AUTOMATION LTD.

Hall 27 / booth Stand D76

Reminder list

MX9

MX9 is a high performance 5 axis machining center with high machine dynamics. The FEM-optimized MX-multifunctional series design accommodates high clamping devices or machining of work piece with large job envelope with constant precision in uppermost traversing range.

  • Travel (X, Y, Z): 1,250 / 1,250 / 1,000 mm
  • Rapid feed: 48 m/min
  • Spindle: 10,000 rpm, 32 kW / 50 kW (S6), HSK100A, 180 Nm / 280 Nm (S6)
  • C axis: 30 rpm (M variant)
  • Total no. of tools: 48

Additional information

Machine type
  • Milling
Components
  • SINUMERIK 840D sl
  • SINAMICS
  • SIMOTICS S Servomotors
  • SIMOTICS T Torque Motors
Sector
  • Aerospace
  • Automotive
  • Medical part manufacturing
  • Electronics manufacturing
  • Different / Other industries

Address

JYOTI CNC AUTOMATION LTD.


G-506 & 2839, Lodhika, G.I.D.C., Vill. Metoda, Dist : Rajkot – 360 021 (INDIA).
360021 Rajkot

  • +91-2827 – 287081/ 287082
  • +91-2827-306161 / 287811

Languages

Reminder lists

Filter