EMO 2019 eBooklet

Milling machines, turning machines, ...

LT2 LM 500 M Elite
ACE Designers Ltd.

Hall 17 / booth F15

Reminder list

Machine Features

  • Powerful AC Spindle Motor
  • High speed 4,000 rpm spindle
  • Thermally stabilized spindle
  • Linear motion guide ways
  • 30 m/min rapid traverse rate
  • Pre-tension ball screw support
  • 0.45 sec. turret index time
  • 100% ball bar tested

Standard Features

  • AC servo spindle & axes drives
  • Heavy duty bi-directional 12 Station Servo turret with 3.7kW Live tool Spindle
  • Automatic centralized oil lubrication
  • Basic hydraulic system, hydraulic power operated chuck
  • AC unit for electrical cabinet
  • Spindle Motor Power: Siemens - 12 kW (continuous rating) Full Power Range Siemens 875 - 2,800 rpm, Siemens - S6 Rating - 18 kW

Optional Accessories

  • Hydraulic power operated chuck (Ø165 mm)
  • Voltage stabilizer - 25 KVA
  • Chip conveyor rear/side
  • TPM - Trak productivity monitoring system

Additional information

Machine type
  • Turning
Components
  • SINUMERIK 828D
  • SINAMICS
  • SIMOTICS S Servomotors
  • SIMOTICS M Main Motors
Sector
  • Aerospace
  • Automotive
  • Medical
  • Medical part manufacturing
  • Power Generation
  • Electronics manufacturing
  • Tool- and mold-making
  • Different / Other industries

Address

ACE Designers Ltd.


Plot number 7-8, II Phase,
Peenya Industrial Area
560058 Bangalore

  • +91-80-40370400, +91-80-22186700
  • +91-80-22185723

Languages

Reminder lists

Filter