EMO 2019 eBooklet

Milling machines, turning machines, ...

K3X8 FIVE
HURON GRAFFENSTADEN

Hall 27 / booth D76/D84

Reminder list

The KX FIVE Series machine enables operations in 5 simultaneous axis, from roughing to finishing, of all types of complex workpieces. This structure combines high dynamics and machining accuracy to obtain the best surface finish even during the machining of complex contours and profiles. The table is on a plane inclined at 55⁰ allowing the tilting of A-axis (from +30⁰ to -180⁰) and the rotation of C-axis (360°), with a rapid feedrate of 50 rpm and 0.001⁰ incremental measuring. Pallet and other spindle options available.

  • Travel X/Y/Z: 780 x 700 x 500 (mm)
  • Spindle 24.000 rpm, HSK A63
  • ATC 30 tools

Implementation and demonstration of preciPROTECT, a revolutionary collision avoidance software

Additional information

Machine type
  • Milling
Components
  • SINUMERIK 840D sl
  • SINUMERIK ONE
  • SIMOTICS S Servomotors
Sector
  • Aerospace
  • Automotive
  • Tool- and mold-making
  • Different / Other industries

Address

HURON GRAFFENSTADEN


156 ROUTE DE LYON
67400 ILLKIRCH

  • +33 3 88 67 52 52
  • +33 3 88 67 69 00

Languages

Reminder lists

Filter