EMO 2019 eBooklet

Milling machines, turning machines, ...

GS 1200/5-FDT
ALZMETALL GmbH & Co. KG

Hall 12 / booth D30

Reminder list

High precision, multitasking machining center for 5-axis simultaneous machining as real gantry type.

Travel dist.: X, Y, Z = 1,000, 1,200, 800 mm

Working area diameter: 1,220 mm

A-axis +- 140, interference range: 1,240 mm

C swivel turntable diameter: 900 mm

Continuous speed: 450 rpm

Max. table load: 2,500 kg

Max. spindle drive: 14,000 rpm

Cutting tool interface: HSK-T100 DIN 69893

Drive power: 60 kW

Rapid trav.: 60 m/min

Max feed force: 12 kN

Tool magazine: 66 tools with HSK-T 100

Max. tool length: 500 mm

Direct pos. measuring systems

Positional tolerance Tp 0,007 mm

Weight: 20 tonnes

Additional information

Machine type
  • Multi-tasking
Components
  • SINUMERIK ONE
  • Digital twin of machining
  • Digital twin of engineering
  • SINAMICS
Sector
  • Aerospace
  • Automotive
  • Medical part manufacturing
  • Power Generation
  • Electronics manufacturing
  • Tool- and mold-making
  • Different / Other industries

Address

ALZMETALL GmbH & Co. KG


Harald-Friedrich-Str. 2-8
83352 Altenmarkt

  • +49 8621 88-0
  • +49 8621 88-213

Languages

Reminder lists

Filter