EMO 2019 eBooklet

Milling machines, turning machines, ...

5-axis machining centre HF 3500
Gebr. Heller Maschinenfabrik GmbH

Hall 12 / booth C83

Reminder list

Dynamic and productive machining in five axes. With HF 3500.

  • Fifth axis provided by the workpiece for dynamic 5-sided machining and simultaneous 5-axis machining
  • NC-Rotary indexing table with counter bearing
  • Short chip-to-chip times thanks to the fifth axis in the workpiece, quick tool changer and high axis dynamic
  • Robust pallet changer with lift/swivel principle optimised for series production
  • Highest ease of use through optimal ergonomics
  • Double pivoting main operating unit with 24" touch screen
  • Automated with robot automation
Technical data
  • Work area X/Y/Z: 710/750/710 mm
  • Machining unit: 46 kW / 201 Nm / 12,000 rpm
  • Tool shank: HSK-A63
  • Chip-to-chip time: 2.7 s
  • Workpiece dimensions d/h: 710/630 mm

Additional information

Machine type
  • Milling
Components
  • SINUMERIK 840D sl
  • SINAMICS
  • SIMOTICS S Servomotors
  • MindSphere: own application
  • Edge: Analyze MyWorkpiece
  • Edge: own application
Sector
  • Automotive
  • Power Generation
  • Electronics manufacturing
  • Different / Other industries

Address

Gebr. Heller Maschinenfabrik GmbH


Gebrüder-Heller-Straße 15
72622 Nürtingen

  • +49 (7022) 77 5683
  • +49 (7022) 77 16-5683

Languages

Reminder lists

Filter