Hard turning, external grinding and internal grinding in one machine. The VLC 200 GT combines the advantages of vertical hard turning with the advantages of grinding - in one machine, one clamping. T...
The VMC 450-5 MT allows for the machining of heavy components with angled boreholes and surfaces. The machine is equipped with an X-Axis, Z-Axis and an indexing axis B in the milling spindle and a Y-...
The MIND-L 1000 was designed for hardening workpieces up to a diameter of 200 millimetres and a maximum length of 800 millimetres. The machine has X, Y and Z axes for positioning the inductors, one o...
The strength of the machines of the VT-series lies in their 4-axis machining of large quantities of shafts of up to 630mm in length. Since the machine concept comprises a fully integrated autom...
EMAG LC 4-2: The new autonomous laser cleaning machine
With the LC 4-2, a standardized, modular system for laser cleaning has been designed for components with a maximum diameter of 200 mm and a...
PI 800: Modular ECM/PECM machine for a wide range of applications
The entire equipment, including electrolyte management and electrical engineering, is located on a forklift-capable base frame. T...