Machine Description: Xtron Series is an Engineered for Enhanced Machining Performance with Fixed-column VMC Technology Features: AC servo drives AC variable speed spindle motor ...
Nimble Machines is a business vertical of UCAM Private Limited , engaged in manufacturing of high precision CNC machines.
NOAH 250 Series Standard Features : 6 axes CNC Siemens 828...
Machine Description: The rigid single piece 45° Slant bed made of high grade cast iron with heavily ribbed structure offers improved power & torque, enabling heavier cuts & chatter f...
With Gear Hobbing machines with chamfer cut station from Liebherr, workpieces can be processed in various sizes. Customers profit from the high degree of productivity.
Technical Specification:...
An innovative machine design which consists of a common base for mounting multiple machine modules like Turning, Milling, Broaching etc. These mounted modules can be removed/replaced easily...
MTX series
machine caters to special needs of complex (small or large) single piece
components, demanding both 5-axis complex precise milling and precise turn-mill
operations in sin...
MX12 is a high performance 5 axis machining center with high machine dynamics. The FEM-optimized MX-Multifunctional Series design accommodates high clamping devices or machining of work piece w...
LT2 LM 500 MSY is a precision, It is a full-fledged CNC machine designed with Subspindle and Y axis along with live tool spindle to do any kind turning component at one machine. Standard Feature...
Easy to use, very Competitive lathe with Siemens PPU161 Control System Machine has 3 range variable speed with manual QCTP included. Automatic tool post as option up to 12 positions. Swing up to 6...
Built in motor spindle 15000 rpm
Trochoid type high pressure coolant pump for coolant thru spindle - 25lpm 20bar
Air curtain for main spindle
Spindle air blow
Ball LM guide for linear axis
...
VMC1580 has a broad rigid base with heavy cross ribbings with twin layer heavy column structure which dampens effect of vibrations & balances whole machine while taking heavy cutting load wi...
Machine Features Powerful AC Synchronous Built-in Motor Spindle High efficient Linear motion guide ways Very High precision machine with Hard cutting Pre-tension ball screw support with highe...
Machine Features 3 axis double column machine High precision ball screws and linear guideways Siemens make 808D Adv CNC Controller with V70 servo drives & 1FL6 servo motors. ...