Machine Type - EDM
- Electrode Pipe Diameter : 0.3 to 3.0 mm
- Max Drilling Depth : 300 mm
- Work table size ( L X W ) : 600 x 450 mm
- Travel X axis : 450 mm
- Travel Y axis : 350 mm...
Technical Specifications: Grinding length x width: 450x150 mm max. Dist. bet. spindle & table: 400 mm max. Working surface: 475x175 mm Weight carrying capacity of table: 50kg max. Max. tab...
Spinner.25/3000
Specification
X axis travel- 400mm, Z axis Travel -3000mm, Spindle -A2-11
Spindle motor -36kw with ZF Gear box
o True slant bed design with 30 slant angle Machine assembly carrie...
Spin Flat - 1000 Specification
X axis travel- 400mm
Z axis Travel -1000mm
Spindle -A2-8
Spindle motor -22kw
True flat bed design
Single piece castings wieghing between 4000 to 6000 kgs
dependi...
UNITURN 400 CNC Lathe can be provided with a programmable tailstock. The admit between centers on this CNC Lathe is 400 mm. The clamping arrangement can either be a power chuck or collect attachment....
VTL750 is a heavy and rigid single piece structure VTL with heavy duty box type guide ways. Counter balance Z axis. Hydraulic chucking. Efficient chip disposal.
...
Umill range is a 5-axis machining centre with a portal structure and a swivelling rotary table on cradle. Its modern design and compact size are optimized to guarantee a minimal footprint without com...
Main Features: Powerful AC Spindle motor High speed 3500rpm Spindle Thermally Stabilized Spindle Linear Motion Guideways 130m/min rapid traverse rate Pre...
Twin Turn UBER is a super optimized turning machine with 60 degrees slant bed, Monoblock casting with "Harcrete" 5500 RPM spindle and 30m/min rapids with Smart Flow coolant system. SmartFlow ensures...
NX3222 NVU is heavy duty double column machine with higher load carrying capacity of table up to 10 ton and a 6000 RPM high torque BT 50 spindle. Z axis on ram type head. Optionally a 2 axis hea...
TACHYON
is a high speed drill-tap center, equipped with fast electro-mechanical type
integral pallet changer, fast tool changer and a rapid of 60 m/min. This moving column drill tap center ideally f...
Rapid Turn is a double head single slide Turning Centre. This is a highly productive and cost effective turning solution for mass produced chucking jobs with almost no idle time resulting in higher p...
Pinacho's most sophisticated lathe with highly competitive features and price and option of live tool. Swing up to 1010 mm and 5 m center distance. 8 station automatic turret as standard. Diversit...
Machine Features: Specially Designed VMC4+1 machine Versatile machine configuration with elevated guideway for superior accuracy Ergonomically designed structure for outstanding dynamic ri...
Precision
closed loop hard turning machine with direct measuring linear scales and 0.1 micron least count control system. Machine has a smart correct post process gauging station to gi...