Search result

57 machines were found

...
  • Hall: 1A
  • Hi-Life Machine Tools Ltd.
Machine Description: FX8000 is a continuous 5 axis machine which is prominent constellation of eight bright stars located on the celestial equator and is visible throughout the world....
  • Hall: 1A
  • Bharat Fritz Werner Ltd,
Machine Description: BFW Heavy-duty Horizontal Turning Centers are designed to be extremely rigid, highly accurate, and thermally stable, making them the best value for money - providi...
  • Hall: 1A
  • Bharat Fritz Werner Ltd,
The combination of turning and milling functions in one machine boosts productivity more than double. One-piece slant bed structure provides steady base,low center and high rigidity. Surrounded press...
  • Hall: 1A
  • S&T Machinery (P) Ltd
Technical Specification: Grinding Dia.: 1.5~63mm Infeed Grinding: Length 95mm max. Through feed Grinding: Length 200mm max Regulating Wheel Head Size: 250x127x100mm Grinding Wheel Size & S...
  • Hall: 2A
  • Microtek Grinding Machines Pvt. Ltd.
Bore & Track Grinding Machine - Highly reliable UN Hydrostatic (close loop) guides for wheel head slide (Z axis). - Siemens make 828D CNC with user-friendly interface, reliable and robust ope...
  • Hall: 2A
  • ARK MACHTEK PVT LTD
GT75 (Linear Tooling CNC Turning Center)---with SINUMERIK PPU 161
  • Hall: 2A
  • Precision Machinekraft (Rajkot)
The `Deepak-42' is a technological revolution in CNC Machine Tool Industry. In today's Competitive market, you need to produce world class Component quickly, accurately and with maximum non-productiv...
  • Hall: 2A
  • Abhijat Equipments Pvt. Ltd.
They are manufacturing only balancing machine
  • Hall: 4
  • ABRO Technologies Pvt. Ltd.
KX FIVE Series Machine is a high speed 5 axis machine suitable for all types of complex work pieces. The table is equipped with TRIM technology inclined at 55⁰ plane allowing...
  • Hall: 5
  • Jyoti CNC Automation Ltd
AX series of machines, with live Y-axis, are capable of performing turning, milling, drilling, tapping, deep-hole boring, etc. This series machines have a 12-station driven tool turret with a&nb...
  • Hall: 5
  • Jyoti CNC Automation Ltd
Renewed design with European aesthetics. Rigid bed and single piece 30 degree slant saddle. Rigid headstock & spindle. High precision L.M. guide ways. Fast tool changing time just 0.5 sec. Effici...
  • Hall: 5
  • Jyoti CNC Automation Ltd
The portal type structure and high structural rigidity provides optimized harmonic stability and damping during cutting. With powerful high torque electro-spindle, higher material removal rate i...
  • Hall: 5
  • Jyoti CNC Automation Ltd
Specifications: Max. Bore: 50mm Max. OD of the component: 140mm Stroke: 450mm Rapid feed rate: 1m/min Spindle motor power: 3.7 Spindle Sp...
  • Hall: 5
  • Wendt (India) Ltd.
Specifications: Grinding Disc Diameter: 720mm Disc Width: 220mm Maximum Pressure: 600Pa Upper Disc Motor Power & Rotating Speed : 5.5Kw (Spindle Se...
  • Hall: 5
  • Wendt (India) Ltd.
Smart grinding : It is basically horizontal wheel creep feed grinding machine with auto dress compensation . It is high powered mass material removal machine by the creep feed grindin...
  • Hall: 5
  • Cosmos Impex India Pvt Ltd
Broaching machine with SIEMENS PLC
  • Hall: 5
  • MTE Industries PVT LTD
Specifications: Bore range: 3-25 /25-70/70-110 mm Stroke Length: 2 – 500mm Stroking Speed: 25 m/min Speed: 150 – 3500 rpm Key features: ...
  • Hall: 5
  • Wendt (India) Ltd.
Machine Description: 850V machine is Vertical Machining Centre which is very much productive with its high acceleration and fast tool change time. -> LM guideways for all three axes -> R...
  • Hall: 5
  • ACE Manufacturing Systems Limited
The Turn mill Y Axis with precision C Axis exploits full benefits of performing complete off centre milling, drilling, and precise keyway machining, flat and contoured surface owing to ample + or - 5...
  • Hall: 5
  • HMT Machine Tools Limited

Reminder lists

Filter