Machine Description: FX8000 is a continuous 5 axis machine which is prominent constellation of eight bright stars located on the celestial equator and is visible throughout the world....
Machine Description: BFW Heavy-duty Horizontal Turning Centers are designed to be extremely rigid, highly accurate, and thermally stable, making them the best value for money - providi...
The combination of turning and milling functions in one machine boosts productivity more than double. One-piece slant bed structure provides steady base,low center and high rigidity. Surrounded press...
Bore & Track Grinding Machine - Highly reliable UN Hydrostatic (close loop) guides for wheel head slide (Z axis). - Siemens make 828D CNC with user-friendly interface, reliable and robust ope...
The `Deepak-42' is a technological revolution in CNC Machine Tool Industry. In today's Competitive market, you need to produce world class Component quickly, accurately and with maximum non-productiv...
KX FIVE Series Machine is a high speed 5 axis machine suitable for all types of complex work pieces. The table is equipped with TRIM technology inclined at 55⁰ plane allowing...
AX series of machines, with live Y-axis, are capable of performing turning, milling, drilling, tapping, deep-hole boring, etc. This series machines have a 12-station driven tool turret with a&nb...
Renewed design with European aesthetics. Rigid bed and single piece 30 degree slant saddle. Rigid headstock & spindle. High precision L.M. guide ways. Fast tool changing time just 0.5 sec. Effici...
The portal
type structure and high
structural rigidity provides optimized harmonic stability and damping during
cutting. With powerful high torque electro-spindle, higher material removal rate i...
Smart grinding :
It is basically horizontal wheel creep feed grinding machine with auto dress compensation .
It is high powered mass material removal machine by the creep feed grindin...
Machine Description: 850V machine is Vertical Machining Centre which is very much productive with its high acceleration and fast tool change time. -> LM guideways for all three axes -> R...
The Turn mill Y Axis with precision C Axis exploits full benefits of performing complete off centre milling, drilling, and precise keyway machining, flat and contoured surface owing to ample + or - 5...