IMTEX 2019

IMTEX 2019

Hard Part Turning
ACE Designers Ltd.

Hall 5 / booth B113

Reminder list

Machine Features

Powerful AC Synchronous Built-in Motor Spindle

High efficient Linear motion guide ways

Very High precision machine with Hard cutting

Pre-tension ball screw support with higher rapid rates

Granite base Casting which avoids thermal expansion

 

Standard Features

AC spindle & axes drives

Heavy duty bi-directional turret

Automatic centralized oil lubrication

Hydraulic power operated chuck

Spindle Motor Power : Siemens - 13 kW (Continuous Rating) Full Power Range Siemens 875 - 2800 rpm

Additional information

Machine type
  • Turning
Components
  • SINUMERIK 828D ADVANCED
  • SINAMICS S120
  • SIMOTICS S-1FK7
  • SIMOTICS M-1FE1
  • MindSphere: Manage MyMachines
Sector
  • Aerospace
  • Medical part manufacturing
  • Power Generation
  • Electronics manufacturing
  • Different / Other industries

Address

ACE Designers Ltd.


Plot number 7-8, II Phase,
Peenya Industrial Area
560058 Bangalore

  • +91-80-40370400, +91-80-22186700
  • +91-80-22185723

Reminder lists

Filter