IMTEX 2019

IMTEX 2019

Precision Surface Grinding Machine microSURF 1545-CNC
Microtek Grinding Machines Pvt. Ltd.

Hall 2A / booth A119

Reminder list

Technical Specifications:

Grinding length x width: 450x150 mm max.

Dist. bet. spindle & table: 400 mm max.

Working surface: 475x175 mm

Weight carrying capacity of table: 50kg max.

Max. table Speed: 6 m/min

Grinding Wheel Size & Speed: 175x20mm & 2000rpm


Key Features:

Fine grained rigid casting

Turcite lined sliding surfaces

Cross & Vertical slides driven by servo motors & precision ball screws

Diff. operating cycles easily set by CNC/PLC

Electronic HandWheel for easy setting in vertical & cross directions


Additional information

Machine type
  • Grinding
Components
  • SINUMERIK 808D ADVANCED
  • SINAMICS V70
  • SIMOTICS S-1FL6
  • MindSphere: Manage MyMachines
Sector
  • Aerospace
  • Automotive
  • Power Generation
  • Different / Other industries

Address

Microtek Grinding Machines Pvt. Ltd.


SB-57, 2nd Cross, 1st Stage
Peenya Industrial Estate, Peenya
560058 Bangalore

  • 080-28393371/72

Reminder lists

Filter