IMTEX 2019

IMTEX 2019

Precision CNC Centreless Grinding Machine Model Microtek CG60
Microtek Grinding Machines Pvt. Ltd.

Hall 2A / booth A119

Reminder list

Technical Specification:

Grinding Dia.: 1.5~63mm

Infeed Grinding: Length 95mm max.

Through feed Grinding: Length 200mm max

Regulating Wheel Head Size: 250x127x100mm

Grinding Wheel Size & Speed: 350x127x100mm

Grinding Wheel Motor: 2.2/3.7Kw & 1910


Key Features:

Machine Bed with high Grade Cast Iron

Grinding Wheel Head is massive & fixed to bed

Regulating Wheel Head supported on heavy housing and easy access for angular adjustment

Feed Slide with antifriction M&V needle roller linear bearings grease packed



Additional information

Machine type
  • Grinding
Components
  • SINUMERIK 808D ADVANCED
  • SINAMICS V70
  • SIMOTICS S-1FL6
  • MindSphere: Manage MyMachines
Sector
  • Aerospace
  • Automotive
  • Power Generation
  • Different / Other industries

Address

Microtek Grinding Machines Pvt. Ltd.


SB-57, 2nd Cross, 1st Stage
Peenya Industrial Estate, Peenya
560058 Bangalore

  • 080-28393371/72

Reminder lists

Filter