IMTEX 2019

IMTEX 2019

Gear Grinding Machine - LCS 380
Liebherr Machine Tools India Pvt Ltd

Hall 4 / booth A106

Reminder list

Gear Grinding Machine - Model LCS 200 - 500

Technical Specification:

  • Max workpiece diameter : 300 mm
  • Max. Table speed: 2000 1/min Max. Spindle speed: 12000 1/min
  • Max. module generating grinding: 8 mm
  • Max. module profile grinding: 14 mm
  • Control and drive technology Manufacturer/Type: Siemens 840D sl

Additional information

Machine type
  • Gear machining
Components
  • SINUMERIK 840D sl
  • SINAMICS S120
  • SIMOTICS S-1FK7
  • SIMOTICS S-1FT7
  • SIMOTICS M-1PH8
  • SIMOTICS M-1FE1
Sector
  • Automotive
  • Different / Other industries

Address

Liebherr Machine Tools India Pvt Ltd


353-354, 9th Cross, 4th Main
4th Phase Peenya Industrial Estate
560058 Bangalore

  • 08041178591

Reminder lists

Filter