IMTEX 2019

IMTEX 2019

Precision Double Disc Fine Grinding Machine Model Precifine 720
Wendt (India) Ltd.

Hall 5 / booth B117

Reminder list

Specifications:

Grinding Disc Diameter: 720mm

Disc Width: 220mm

Maximum Pressure: 600Pa

Upper Disc Motor Power & Rotating Speed : 5.5Kw (Spindle Servo) & 105rpm

Lower Disc Motor Power & Rotating Speed : 5.5Kw & 105rpm

Inner Ring Motor Power & Rotating Speed : 2Kw & 75rpm

Maximum Height of Work Piece: 75


Key features:

Ergonomically designed and user friendly operation

Energy efficient, easy to maintain and low Operating cost

Rigid, stiff and precise in operation














Additional information

Machine type
  • Grinding
Components
  • SIMATIC S7 300
  • SINAMICS S120
  • SIMOTICS S-1FT7
  • SIMOTICS M-1PH8
Sector
  • Automotive
  • Different / Other industries

Address

Wendt (India) Ltd.


#69&70, SIPCOT,
635126 Hosur

  • Mobile: +91 9789777486

Reminder lists

Filter