IMTEX 2019

IMTEX 2019

Gear Hobbing Machine LC180
Liebherr Machine Tools India Pvt Ltd

Hall 4 / booth A106

Reminder list

With Gear Hobbing machines with chamfer cut station from Liebherr, workpieces can be processed in various sizes. Customers profit from the high degree of productivity.


Technical Specification:

  • Max. Work Piece Diameter : 180 mm
  • Max. Table Speed : 800 rpm
  • Max. Module: 4 mm
  • Max. Hob speed: 4500 rpm
  • Control System: Siemens 840D SL

Additional information

Machine type
  • Gear machining
Components
  • SINUMERIK 840D sl
  • SINAMICS S120
  • SIMOTICS S-1FT7
  • SIMOTICS M-1PH8
Sector
  • Automotive
  • Power Generation
  • Different / Other industries

Address

Liebherr Machine Tools India Pvt Ltd


353-354, 9th Cross, 4th Main
4th Phase Peenya Industrial Estate
560058 Bangalore

  • 08041178591

Reminder lists

Filter