IMTEX 2019

IMTEX 2019

Kmill 10
Jyoti CNC Automation Ltd

Hall 5 / booth B110

Reminder list

The portal type structure and high structural rigidity provides optimized harmonic stability and damping during cutting. With powerful high torque electro-spindle, higher material removal rate is possible. The machine is perfect for manufacturing of injection moulds, forging dies, punching dies, cutting tools and aerospace components.

  • Travel (X/Y/Z): 1,000 x 700 x 600 mm
  • Table size: 1,250/700 mm
  • Rapid traverse (X,Y & Z axis): 30 m/min
  • Spindle: 15 kW, 15,000 rpm, BT40
  • Auto tool changer: 24 tools

Additional information

Machine type
  • Milling
Components
  • SINUMERIK 840D sl
  • SINAMICS S120
  • SIMOTICS S-1FT7
  • SIMOTICS M-1FE1
Sector
  • Aerospace
  • Automotive
  • Medical part manufacturing
  • Power Generation
  • Different / Other industries

Address

Jyoti CNC Automation Ltd


Plot No. G506, Lodhika GIDC
Village Metoda
360021 Rajkot

  • +91-2827 – 287081, 082
  • +91-2827 – 306161 / 287 811

Reminder lists

Filter