IMTEX 2019

IMTEX 2019

DX200-NVU
Jyoti CNC Automation Ltd

Hall 5 / booth B110

Reminder list

Renewed design with European aesthetics. Rigid bed and single piece 30 degree slant saddle. Rigid headstock & spindle. High precision L.M. guide ways. Fast tool changing time just 0.5 sec. Efficient chip disposal. Tail stock with hydraulic quill. Hydraulic chucking. Auto and manual coolant system.

Built-in spindle available as an option.

  • X / Z traverse: 200 / 500 mm
  • Rapid: 24 m/min
  • No. of tools: 8
  • Spindle power: 13.5 / 9 kW
  • Max. turning dia: 350 mm       
  • Max. turning: 500 mm
  • Spindle size: A2-6 

Additional information

Machine type
  • Turning
Components
  • SINUMERIK 828D BASIC
  • SINAMICS S120 Combi
  • SIMOTICS S-1FK7
  • SIMOTICS M-1PH8
Sector
  • Automotive
  • Different / Other industries

Address

Jyoti CNC Automation Ltd


Plot No. G506, Lodhika GIDC
Village Metoda
360021 Rajkot

  • +91-2827 – 287081, 082
  • +91-2827 – 306161 / 287 811

Reminder lists

Filter