IMTEX 2019

IMTEX 2019

AX300-MSY
Jyoti CNC Automation Ltd

Hall 5 / booth B110

Reminder list

AX series of machines, with live Y-axis, are capable of performing turning, milling, drilling, tapping, deep-hole boring, etc. This series machines have a 12-station driven tool turret with a combination of high speed high torque electro spindles.

  • Swing over bed/carriage: 675 mm/350 mm
  • Max. turning dia/length: 420 mm/600 mm
  •  Y-axis traverse: ± 50 mm
  • Main spindle: 28 kW / 4,000 rpm / A2-8
  • Sub spindle (optional): 16.8 kW / 5,000 rpm / A2-6
  • Turret: 12 stations (driven)

Additional information

Machine type
  • Multi-tasking
Components
  • SINUMERIK 828D
  • SINAMICS S120
  • SIMOTICS S-1FK7
  • SIMOTICS M-1FE1
Sector
  • Aerospace
  • Automotive
  • Different / Other industries

Address

Jyoti CNC Automation Ltd


Plot No. G506, Lodhika GIDC
Village Metoda
360021 Rajkot

  • +91-2827 – 287081, 082
  • +91-2827 – 306161 / 287 811

Reminder lists

Filter