IMTEX 2019

IMTEX 2019

NX3222 NVU
Jyoti CNC Automation Ltd

Hall 5 / booth B110

Reminder list

NX3222 NVU is heavy duty double column machine with higher load carrying capacity of table up to 10 ton and a 6000 RPM high torque BT 50 spindle. Z axis on ram type head. Optionally a 2 axis head available for 5 face machining. Wider roller type liner motion guide ways. Very large accessibility from the top.

Table Size   3000 x 2000 mm
Travel X/Y/Z   3200 / 2200 / 800 mm
Table top to spindle face dist 200 mm
Spindle Speed Range  0-6000, BT50
Spindle Motor Power   32.3/21.5
Number of Tool   24

Additional information

Machine type
  • Milling
Components
  • SINUMERIK 828D
  • SINAMICS S120
  • SIMOTICS S-1FK7
  • SIMOTICS M-1PH8
Sector
  • Aerospace
  • Automotive
  • Power Generation

Address

Jyoti CNC Automation Ltd


Plot No. G506, Lodhika GIDC
Village Metoda
360021 Rajkot

  • +91-2827 – 287081, 082
  • +91-2827 – 306161 / 287 811

Reminder lists

Filter