IMTEX 2019

IMTEX 2019

Deepak 42
Abhijat Equipments Pvt. Ltd.

Hall 2A / booth F101

Reminder list

The `Deepak-42' is a technological revolution in CNC Machine Tool Industry. In today's Competitive market, you need to produce world class Component quickly, accurately and with maximum non-productive time. `Deepak-42' gives fastest through put required by today's Customers.

- Bar Capacity -  Dia 42mm - Hex 36mm - Square Max- 29mm

- Spindle - A42  3.7/4.9(30 min)/ 4000 max

- X travel - 280mm & Z travel - 110m 

- Rapid - 15m/Min

- Linear Tool - No of Tool Slot - 03 & T slot Size -15mm 

Additional information

Machine type
  • Turning
Components
  • SINUMERIK 808D
  • SINAMICS V70
  • SIMOTICS S-1FL6
Sector
  • Automotive

Address

Abhijat Equipments Pvt. Ltd.


19/4, Molacha Odha
Satara
415002. Satara

  • +91-2162-251091, 250196
  • +91-2162-250596

Reminder lists

Filter