IMTEX 2019

IMTEX 2019

SWIFT AWH-HD
Hi-Life Machine Tools Ltd.

Hall 1A / booth B104

Reminder list


CNC Cylindrical grinding machine

- Angular wheel (Heavy duty)

- Admit between centres : 500 / 800 / 1000 / 1250 mm 

- Max. grinding diameter : 350 mm

- Grinding wheel cutting speed : 45 m/sec

- Grinding wheel size  dia. 600 x 150 mm (max.)

- Simultaneous control of 2 axes and 1 spindle (work head) through CNC

- MT 5 Work head and Tailstock

- Hi-speed Grinding wheel spindle operating at 45 m/s cutting speed & with anti-friction bearings

- User friendly Menu driven grinding cycles

Additional information

Machine type
  • Grinding
Components
  • SINUMERIK 828D BASIC
  • SINAMICS S120
  • SIMOTICS S-1FK7
Sector
  • Aerospace
  • Automotive
  • Medical part manufacturing
  • Power Generation
  • Different / Other industries

Address

Hi-Life Machine Tools Ltd.


I.T.I. Kubernagar Road, Naroda, Naroda
382340 Ahmedabad

  • 079-22821615
  • 079-22822800

Reminder lists

Filter