IMTEX 2019

IMTEX 2019

MH 320C
S&T Machinery (P) Ltd

Hall 1A / booth B114

Reminder list

The combination of turning and milling functions in one machine boosts productivity more than double. One-piece slant bed structure provides steady base,low center and high rigidity. Surrounded pressure current leading design on casting keeps longer lasting life.Box way design with thicker rids allows no transformation

Rapid feed achieves 20 & 24 m/min for X and Z axis and guarantees high efficiency machining capacity

High precision C3 class ball screws 32 mm 40 mm for X and Z axis


Additional information

Machine type
  • Turning
Components
  • SINUMERIK 828D BASIC
  • SINAMICS S120
  • SIMOTICS S-1FK7
  • SIMOTICS M-1PH8
  • MindSphere: Manage MyMachines
Sector
  • Aerospace
  • Automotive
  • Medical part manufacturing
  • Power Generation
  • Electronics manufacturing
  • Different / Other industries

Address

S&T Machinery (P) Ltd


No.60/4,2,3
MahatmaGandhi Road, Singanallur
641014 Coimbatore

  • +91 0422 2590810
  • +91 0422 2573629

Reminder lists

Filter