IMTEX 2019

IMTEX 2019

CNC EDM Drill- SPEED -III
Sparkonix India Pvt Ltd

Hall 1A / booth B105

Reminder list

Machine Type - EDM

- Electrode Pipe Diameter : 0.3 to 3.0 mm

- Max Drilling Depth : 300 mm

- Work table size ( L X W ) : 600 x 450 mm

- Travel X axis : 450 mm

- Travel Y axis : 350 mm

- Travel Z axis : 300 mm

- Travel W Axis (Back Travel) : 230 mm

- Daylight : 310 mm

Additional information

Machine type
  • Other Technologies
Components
  • SIMATIC S7 1500
  • SINUMERIK 828D
  • SINAMICS S120
  • SIMOTICS S-1FK7
Sector
  • Automotive
  • Different / Other industries

Address

Sparkonix India Pvt Ltd


B-4,H-Block
MIDC,Pimpri
411018 Pune

  • 020 2747 0643
  • 020 2747 6452

Reminder lists

Filter