IMTEX 2019

IMTEX 2019

Precision CNC Twin SP Vertical honing machine_E3500TS
Wendt (India) Ltd.

Hall 5 / booth B117

Reminder list

Specifications:

Bore range: 3-25/25-70/70-110 mm

Stroke Length: 2 – 500mm

Stroking Speed: 25 m/min

Speed: 150 – 3500 rpm

Key features:

In technical collaboration Delapena UK

Adjustable spindle speed

Stroking and expansion through ball screw

Vertical slide moves on a pair of LM guide way system

In process/post process gauge as optional

Machine base is MS fabricated structure

Customised package solution- Machine, Coolant, Honing stones, Fixtures, Optimization of process.


Additional information

Machine type
  • Other Technologies
Components
  • SINUMERIK 828D
  • SINAMICS S120
  • SIMOTICS S-1FK7
  • MindSphere: Manage MyMachines
Sector
  • Aerospace
  • Automotive
  • Power Generation
  • Different / Other industries

Address

Wendt (India) Ltd.


#69&70, SIPCOT,
635126 Hosur

  • Mobile: +91 9789777486

Reminder lists

Filter