IMTEX 2019

IMTEX 2019

Jobber Elite
ACE Designers Ltd.

Hall 5 / booth B113

Reminder list

Main Features:  
Powerful AC Spindle motor
High speed 3500rpm Spindle
Thermally Stabilized Spindle
Linear Motion Guideways
130m/min rapid traverse rate
Pre-tensioned ball screw support
10.45 Sec turret index time

Standard Features:
AC spindle and axis drives
Heavy duty bidirectional turret
Hydraulic power operated chuck (Ø 200 mm)
AC Unit for electrical
Programmable quill
3 tier lamp
Rigid tapping

Option Features :
TPM : Track productivity monitoring
Laser calibrated axis


Additional information

Machine type
  • Turning
Components
  • SINUMERIK 828D BASIC
  • SINAMICS S120 Combi
  • SIMOTICS S-1FK7
  • SIMOTICS M-1PH8
Sector
  • Aerospace
  • Automotive
  • Power Generation
  • Electronics manufacturing
  • Different / Other industries

Address

ACE Designers Ltd.


Plot number 7-8, II Phase,
Peenya Industrial Area
560058 Bangalore

  • +91-80-40370400, +91-80-22186700
  • +91-80-22185723

Reminder lists

Filter