IMTEX 2019

IMTEX 2019

ARK-BTG-60
ARK MACHTEK PVT LTD

Hall 2A / booth C101

Reminder list

Bore & Track Grinding Machine

- Highly reliable UN Hydrostatic (close loop) guides for wheel head slide (Z axis).

- Siemens make 828D CNC with user-friendly interface, reliable and robust operations. Also its memory help set the grinding parameters through a menu setting program

 - Max. grinding bore size - 60 mm;  Max. Job width - 30 mm

-  Oscillation amplitude - 250 strokes /minutes (2 mm L)

- Work head speed - 20 m/min ; Work Head Stroke - Fwd. 80mm Rev. 40mm

- Wheel spindle motor - 11KW/42000 rpm

Additional information

Machine type
  • Grinding
Components
  • SINUMERIK 828D
  • SINAMICS S120 Combi
  • SIMOTICS S-1FK7
Sector
  • Automotive
  • Different / Other industries

Address

ARK MACHTEK PVT LTD


GAT No 245,246,247,249 Near Kharabwadi toll Naka,
Chakan-Talegaon Rd., Kharabwadi , CHAKAN
410501 Pune

  • +919011016772 +919011016774

Reminder lists

Filter