IMTEX 2019

IMTEX 2019

Precision Single Pass Honing Machine Model: WSP50
Wendt (India) Ltd.

Hall 5 / booth B117

Reminder list

Specifications:

Max. Bore: 50mm

Max. OD of the component: 140mm

Stroke: 450mm

Rapid feed rate: 1m/min

Spindle motor power: 3.7

Spindle Speed: 100 - 1500 RPM

Number of spindles: 6

Number of stations: 8


Key features:

Servo feed column through ball screw for up and down movement.

Vertical slide moves on a pair of LM guide way system

Pneumatic counter balance

Adjustable spindle speed

Servo Rotary table with programmable stations

Standard and custom fixtures








Additional information

Machine type
  • Other Technologies
Components
  • SINUMERIK 808D ADVANCED
  • SINAMICS V70
  • SIMOTICS S-1FL6
  • MindSphere: Manage MyMachines
Sector
  • Aerospace
  • Automotive
  • Power Generation
  • Different / Other industries

Address

Wendt (India) Ltd.


#69&70, SIPCOT,
635126 Hosur

  • Mobile: +91 9789777486

Reminder lists

Filter