IMTEX 2019

IMTEX 2019

UMILL 6
Jyoti CNC Automation Ltd

Hall 5 / booth B110

Reminder list

Umill range is a 5-axis machining centre with a portal structure and a swivelling rotary table on cradle. Its modern design and compact size are optimized to guarantee a minimal footprint without compromising on rigidity for high performance and quality machining.

X / Y / Z Traverse: 700 /740 / 550

A axis Traverse: -20deg / +110deg, 20rpm

C axis: 360deg / 35rpm

Table Dia: 630mm

Rapid Rate: 40m/min

Spindle: 26kw / 10000 rpm

Total no. of Tools: 30

Additional information

Machine type
  • Milling
Components
  • SINUMERIK 840D sl
  • SINUMERIK MDynamics
  • SINUMERIK Safety Integrated
  • SINAMICS S120
  • SIMOTICS S-1FK7
  • SIMOTICS M-1FE1
  • SIMOTICS T-1FW6
Sector
  • Aerospace
  • Automotive
  • Medical part manufacturing
  • Power Generation
  • Electronics manufacturing

Address

Jyoti CNC Automation Ltd


Plot No. G506, Lodhika GIDC
Village Metoda
360021 Rajkot

  • +91-2827 – 287081, 082
  • +91-2827 – 306161 / 287 811

Reminder lists

Filter