IMTEX 2019

IMTEX 2019

MX12 MT
Jyoti CNC Automation Ltd

Hall 5 / booth B110

Reminder list

MX12 is a high performance 5 axis machining center with high machine dynamics. The FEM-optimized MX-Multifunctional Series design accommodates high clamping devices or machining of work piece with large job envelope with constant precision in uppermost traversing range.   

Travel (X/Y/Z): 1200/1600/1000 (mm)

Rapid feed: 40 m/min

Spindle: 10000 rpm, 32 kw/50 kw (S6), HSK100A, 180 Nm/280 Nm (S6)

A axis : 100 rpm /1200 Nm

C axis: 50 rpm (M variant), 5000 rpm (MT variant) 

Total no. of tools: 48

Additional information

Machine type
  • Milling
Components
  • SINUMERIK 840D sl
  • SINUMERIK MDynamics
  • SINAMICS S120
  • SIMOTICS S-1FT7
  • SIMOTICS T-1FW6
Sector
  • Aerospace
  • Automotive
  • Power Generation

Address

Jyoti CNC Automation Ltd


Plot No. G506, Lodhika GIDC
Village Metoda
360021 Rajkot

  • +91-2827 – 287081, 082
  • +91-2827 – 306161 / 287 811

Reminder lists

Filter