IMTEX 2019

IMTEX 2019

K3X8FIVE
Jyoti CNC Automation Ltd

Hall 5 / booth B110

Reminder list

KX FIVE Series Machine is a high speed 5 axis machine suitable for all types of complex work pieces. The table is equipped with TRIM technology inclined at 55⁰ plane allowing a tilting from -30⁰ to +180⁰ with a rotational speed of 50 rpm & 0.001⁰ increments. This machine has inbuilt collision protection feature.

  • Travel (X/Y/Z): 780 x 700 x 500 (mm)
  • A axis: -30 - 180deg
  • C axis : 360deg rotary table 
  • Rapid feedrate: 50 m/min
  • Acceleration: 5 m/sec2
  • Spindle: 24kw, 24000rpm, HSK A63
  • ATC: 20 tools

Additional information

Machine type
  • Milling
Components
  • SINUMERIK 840D sl
  • SINUMERIK MDynamics
  • SINAMICS S120
  • SIMOTICS S-1FT7
  • SIMOTICS M-1FE1
  • SIMOTICS T-1FW6
Sector
  • Aerospace
  • Automotive
  • Medical part manufacturing
  • Power Generation
  • Electronics manufacturing

Address

Jyoti CNC Automation Ltd


Plot No. G506, Lodhika GIDC
Village Metoda
360021 Rajkot

  • +91-2827 – 287081, 082
  • +91-2827 – 306161 / 287 811

Reminder lists

Filter