IMTEX 2019

IMTEX 2019

TACHYON
Jyoti CNC Automation Ltd

Hall 5 / booth B110

Reminder list

TACHYON is a high speed drill-tap center, equipped with fast electro-mechanical type integral pallet changer, fast tool changer and a rapid of 60 m/min. This moving column drill tap center ideally fits for small and mid-sized components for fast drilling-tapping operations with greater productivity.

  • Traverse (X, Y, Z): 550 x 400 x 450 mm
  • Rapid: 60 m/min
  • Spindle: 10,000 rpm, 4.8 / 7.2 kW
  • Tools: 16 (24), BT30 (BBT), 1 sec tool change time
  • Table size: 600 x 400 mm
  • Pallet changeover time: 4 sec

Additional information

Machine type
  • Milling
Components
  • SINUMERIK 828D
  • SINAMICS S120
  • SIMOTICS S-1FK7
  • SIMOTICS M-1PH8
Sector
  • Automotive
  • Medical part manufacturing
  • Power Generation
  • Electronics manufacturing

Address

Jyoti CNC Automation Ltd


Plot No. G506, Lodhika GIDC
Village Metoda
360021 Rajkot

  • +91-2827 – 287081, 082
  • +91-2827 – 306161 / 287 811

Reminder lists

Filter