MTX series
machine caters to special needs of complex (small or large) single piece
components, demanding both 5-axis complex precise milling and precise turn-mill
operations in sin...
TACHYON
is a high speed drill-tap center, equipped with fast electro-mechanical type
integral pallet changer, fast tool changer and a rapid of 60 m/min. This moving column drill tap center ideally f...
KX FIVE Series Machine is a high speed 5 axis machine suitable for all types of complex work pieces. The table is equipped with TRIM technology inclined at 55⁰ plane allowing...
MX12 is a high performance 5 axis machining center with high machine dynamics. The FEM-optimized MX-Multifunctional Series design accommodates high clamping devices or machining of work piece w...
Umill range is a 5-axis machining centre with a portal structure and a swivelling rotary table on cradle. Its modern design and compact size are optimized to guarantee a minimal footprint without com...
NX3222 NVU is heavy duty double column machine with higher load carrying capacity of table up to 10 ton and a 6000 RPM high torque BT 50 spindle. Z axis on ram type head. Optionally a 2 axis hea...
VTL750 is a heavy and rigid single piece structure VTL with heavy duty box type guide ways. Counter balance Z axis. Hydraulic chucking. Efficient chip disposal.
...
AX series of machines, with live Y-axis, are capable of performing turning, milling, drilling, tapping, deep-hole boring, etc. This series machines have a 12-station driven tool turret with a&nb...
Renewed design with European aesthetics. Rigid bed and single piece 30 degree slant saddle. Rigid headstock & spindle. High precision L.M. guide ways. Fast tool changing time just 0.5 sec. Effici...
VMC1580 has a broad rigid base with heavy cross ribbings with twin layer heavy column structure which dampens effect of vibrations & balances whole machine while taking heavy cutting load wi...
The portal
type structure and high
structural rigidity provides optimized harmonic stability and damping during
cutting. With powerful high torque electro-spindle, higher material removal rate i...