Contact us

The perfect solution for simple servo applications

The SINAMICS V70 servo converter is designed for controlling standard applications of turning and milling machines. It enables precision and efficiency of the machines through bus communication with the CNC control 808D ADVANCED, 3-fold overload capability and the 20-bit absolute encoder with high resolution in the feed motors SIMOTICS S-1FL6 and the main spindle motors SIMOTICS M-1PH1.
Key visual SINAMICS V70
The SINAMICS V70 servo converter is designed for controlling standard applications of turning and milling machines. It enables precision and efficiency of the machines through bus communication with the CNC control 808D ADVANCED, 3-fold overload capability and the 20-bit absolute encoder with high resolution in the feed motors SIMOTICS S-1FL6 and the main spindle motors SIMOTICS M-1PH1.