Contact us

SCALANCE WAM760-1 Access Points and SCALANCE WUM760-1 Client Modules

SCALANCE WAM760-1 Access Points and SCALANCE WUM760-1 Client Modules for industrial communication support the latest IEEE 802.11ax standard (Wi-Fi 6). You can use them to implement numerous complex applications with a very high number of clients and increased data rates per client. Optional iFeatures also offer special industrial functions.
industrial-wlan-iwlan-wifi6-scalance-wam760-wum760
SCALANCE WAM760-1 Access Points and SCALANCE WUM760-1 Client Modules for industrial communication support the latest IEEE 802.11ax standard (Wi-Fi 6). You can use them to implement numerous complex applications with a very high number of clients and increased data rates per client. Optional iFeatures also offer special industrial functions.