| SIRIUS 8WD4 Signaling Columns - quick and easy configuration 8WD46 signaling column (width 70 mm) with up to 15 elements Connection element, with end cover, black, for pipe mounting, with screw terminal, Flashlight element, with integrated LED, green, 115 V AC, Diameter 70 mm Single-flash light element, w. built-in electronic flash, green, 24 V DC, Diameter 70 mm IO-Link adapter element, black, for 5 signaling elements, 24 V DC, diameter 70 mm Single-flash light element, w. built-in electronic flash, red, 24 V DC, Diameter 70 mm AS-Interface adapter element, black, with/without external auxiliary voltage, can be selected, standard AS-i, for 4 signaling elements, 24 V DC, Diameter 70 mm Single-flash light element, w. built-in electronic flash, red, 230 V AC, Diameter 70 mm Continuous light element, with integrated LED, green, 24 V AC/DC, Diameter 70 mm Connection element, with end cover, black, for floor/angle mounting, with screw terminal, Flashlight element, with integrated LED, blue, 230 V AC, Diameter 70 mm | |
|