| Flashlight element, with integrated LED, yellow, 230 V AC, Diameter 50 mm Flashlight element, with integrated LED, green, 230 V AC, Diameter 50 mm Continuous light element, with integrated LED, clear, 230 V AC, Diameter 50 mm Flashlight element, with integrated LED, red, 24 V AC/DC, Diameter 50 mm Single-flash light element, red, 24 V DC, diameter 50 mm Flashlight element, with integrated LED, blue, 115 V AC, Diameter 50 mm Buzzer element, continuous tone or pulsating, adjustable, 85 dB, 230 V AC, diameter 50 mm Continuous light element, with integrated LED, red, 115 V AC, Diameter 50 mm Continuous light element, red, 12-230 V AC/DC, 50 mm diameter, base BA 15d without light element Continuous light element, with integrated LED, clear, 115 V AC, Diameter 50 mm Continuous light element, with integrated LED, green, 24 V AC/DC, Diameter 50 mm Continuous light element, with integrated LED, blue, 115 V AC, Diameter 50 mm | |
|