| Door-coupling rotary operating mechanism, actuating lever red/yellow, defeatable, 66x66 mm, lockable in 0-position, for four-hole front mounting, with coupling part, with shaft 300 mm long, 6x6 mm. Accessory for switch disconnector 3LD3 rotary operating mechanism, actuating lever red/yellow, defeatable, 66x66 mm, lockable in 0-position, for four-hole front mounting. Accessory for switch disconnector 3LD3 Door-coupling rotary operating mechanism, actuating lever black, defeatable, 66x66 mm, lockable in 0-position, for four-hole front mounting, with coupling part, with shaft 300 mm long, 6x6 mm. Accessory for switch disconnector 3LD3 rotary operating mechanism, actuating lever black, defeatable, 66x66 mm, lockable in 0-position, for four-hole front mounting. Accessory for switch disconnector 3LD3 rotary operating mechanism, actuating lever red/yellow, for molded plastic encapsulation, lockable in 0- and 1-position. Accessory for switch disconnector 3LD2 in molded plastic enclosure with EMC place rotary operating mechanism, actuating lever black, for molded plastic encapsulation, lockable in 0- and 1-position. Accessory for switch disconnector 3LD2 in molded plastic enclosure with EMC place set rotary operating mechanism, rotary operating mechanism red/yellow, for molded plastic encapsulation, lockable in 0-position, incl. enclosure cover, coupling and two enclosure screws. Accessory for switch disconnector 3LD2 in molded plastic enclosure, set rotary operating mechanism, rotary operating mechanism black, for molded plastic encapsulation, lockable in 0-position, incl. enclosure cover, coupling and two enclosure screws. Accessory for switch disconnector 3LD2 in molded plastic enclosure, for 1 SENTRON, switch disconnector 3LD, main switch, 3-pole, Iu: 63 A, operating power / at AC-23 A at 400 V: 22 kW, floor mounting with door coupling, defeatable knob-operated mechanism, black, 4-hole mounting of the handle, handle without Siemens-Logo SENTRON, switch disconnector 3LD, main switch, 3-pole, Iu: 32 A, operating power / at AC-23 A at 400 V: 11.5 kW, floor mounting with door coupling, defeatable knob-operated mechanism, black, 4-hole mounting of the handle, handle without Siemens-Logo 3LD2 switch disconnector size 2, main switch, 3-pole, 63 A, floor mounting with door coupling, defeatable knob-operated mechanism, black, 4-hole mounting of the handle, handle without Siemens-Logo 3LD2 switch disconnector size 2, main switch, 3-pole, 63 A, floor mounting with door coupling, defeatable knob-operated mechanism, black, 4-hole mounting of the handle, handle without Siemens-Logo | |
|