Timing Relays, Positively driven coupling relay, SIMOCODE pro PROFIBUS, Coupling relay Output
3RP20, multifunction, CC, 1 chang over relay
3RP20, multifunction, screw, 1 chang over relay
SIRIUS timing relay for conveyor technology
7PV15 timing relay and 3RP20/7PV15
Schaltungsbeispiel Hauptstromkreis, Funktionsmodule SIRIUS 3RA28 zum Anbau an Schütze 3RT28
Timing relay, Multifunction with painted PCB 2 change-over contacts, 13 functions Positively driven Relay contacts 24...240 V AC/DC at 50/60 Hz AC 7 time ranges (0.05 s...100 h) with LED Spring-type terminal (push-in)
Timing relay, multifunction 1 changeover contact, 2 functions (B, K) 7 time ranges (0.05 s...100 h) 24 V AC/DC at 50/60 Hz AC With LED, screw terminal
Timing relay, Multifunction with painted PCB 1 change-over contact, 13 functions 7 time ranges (0.05 s...100 h) 12-240 V AC/DC at 50/60 Hz AC with LED Spring-type terminal (push-in)
Timing relay, Multifunction with painted PCB 2 change-over contacts, 27 functions 7 time ranges (0.05 s...100 h) 12-240 V AC/DC at 50/60 Hz AC with LED Spring-type terminal (push-in)