CM AS-i Master ST for SIMATIC ET 200SP with BaseUnit (Previous FS 10 x 2022)
SIMATIC ET 200SP F-CM AS-i Safety ST communication module (Previous FS 02 x 2022)
SIMATIC ET 200SP communication module, CM AS-i master ST (Previous FS 10 x 2022)
SIMATIC ET 200SP Safety communication module F-CM AS-Interface Safety ST for AS-Interface (Previous FS 02 x 2022)
SIMATIC ET 200SP safety communicatoin module, F-CM AS-i safety ST (Previous FS 02 x 2022)
Cable adapters for flat cables
Maximum network size with repeaters and extension plugs
acoustic signal device, compact, 22 mm, round, plastic, black, Continuous tone 2.4 kHz, IP40, Sound pressure min. 80 dB/10 cm, with holder, Operating voltage 24 V AC/DC, screw terminal
acoustic signal device, compact, 22 mm, round, plastic, black, Continuous tone 2.4 kHz, IP40, Sound pressure min. 80 dB/10 cm, with holder, Operating voltage 24 V AC/DC, screw terminal