Login
Industry Image Database
Photos, graphics and CAx data free of charge for your presentation or engineering process.
Teaser Zone
1-12 of 59 motifs
Motifs per page
Power contactor, AC-1 900 A, 3-pole AC (50...60 Hz) / DC operation 100...127 V AC / 100...110 V DC Operating mechanism: electronic Auxiliary contacts 2 NO + 2 NC Busbar connections Auxiliary switch and coil connections in screw-type technology
Phase barrier for 3RT1481, 3RT1482 and 3RT1483 (4 units)
Changeover operating mechanism for 3RT1485, 3RT1486 and 3RT1487, AC (50...60 Hz) / DC operation, 100 ... 240 V AC / 100 ... 220 V DC
Phase barrier for 3RT1485, 3RT1486 and 3RT1487 (4 units)
Changeover operating mechanism for 3RT1481 and 3RT1482, AC (50...60 Hz) / DC operation, 200 ... 240 V AC / 200 ... 220 V DC
Changeover operating mechanism for 3RT1481 and 3RT1482, AC (50...60 Hz) / DC operation, 100 ... 127 V AC / 100 ... 110 V DC
Power contactor, AC-1 900 A, 3-pole AC (50...60 Hz) / DC operation 200...240 V AC / 200...220 V DC Operating mechanism: electronic Auxiliary contacts 2 NO + 2 NC Busbar connections Auxiliary switch and coil connections in screw-type technology
Power contactor, AC-1 1260 A, 3-pole AC (50...60 Hz) / DC operation 100...240 V AC / 100...220 V DC Operating mechanism: electronic Auxiliary contacts 2 NO + 2 NC Busbar connections Auxiliary switch and coil connections in screw-type technology
Changeover operating mechanism for 3RT1483, AC (50...60 Hz) / DC operation 100...240 V AC / 100...220 V DC
Power contactor, AC-1 1050 A, 3-pole AC (50...60 Hz) / DC operation 200...240 V AC / 200...220 V DC Operating mechanism: electronic Auxiliary contacts 2 NO + 2 NC Busbar connections Auxiliary switch and coil connections in screw-type technology
Power contactor, AC-1 1700 A, 3-pole AC (50...60 Hz) / DC operation 100...240 V AC / 100...220 V DC Operating mechanism: electronic Auxiliary contacts 2 NO + 2 NC Busbar connections Auxiliary switch and coil connections in screw-type technology
Power contactor, AC-1 2100 A, 3-pole AC (50...60 Hz) / DC operation 100...240 V AC / 100...220 V DC Operating mechanism: electronic Auxiliary contacts 2 NO + 2 NC Busbar connections Auxiliary switch and coil connections in screw-type technology
1-12 of 59 motifs
Motifs per page
Copy link
 
Refine your search
 
Modified from
to
 
Close
Close
 
© Siemens AG Industry 1998-2024  -  Corporate Information  |  Data Privacy  |  Terms of Use  |  Digital ID