UP 562S32 Switch/solar protection act.
UP 525S32 Universal dimmer, 1-fold
Switch actuator UP 511S32, 1 x 16 A
N 670/03 Universal I/O module
UP 562/31 Switch actuator, 2 x AC 230 V, 6 A; 2 x binary input
UP 525/31 Universal dimmer UP 525/31, 210 VA, AC 230 V, 50 Hz (R,L,C load)
UP 520/31 Venetian blind actuator 1 x AC 230 V, 6 A, 2 x binary inputs
N 502/02 Combi switching actuator, 8 x AC 230 V, 16 A, 8 x binary inputs
N 501/01 Combination blind actuator, 4 x AC 230 V, 6 A, 8 x binary inputs
UP 220D31 Pushbutton interface, 4 x potential-free contact, output for LED control