| SINAMICS S120 Power Module SINAMICS S120 Power Module SINAMICS S120 Power Module SINAMICS S120 Power Module SINAMICS S120 Power Module SINAMICS PM240-2, Push-Through, FSF, unfiltered, 400 V, 132 kW SINAMICS PM240-2, Push-Through, FSF, Klasse A-Filter, 400 V, 132 kW SINAMICS PM240-2, Push-Through, FSE, unfiltered, 400 V, 55 kW SINAMICS PM240-2, Push-Through, FSE, Klasse A-Filter, 400 V, 55 kW SINAMICS PM240-2, Push-Through, FSD, unfiltered, 400 V, 37 kW SINAMICS PM240-2, Push-Through, FSD, Klasse A-Filter, 400 V, 37 kW SINAMICS PM240-2, Push-Through, FSF, unfiltered, 200 V, 55 kW | |
|